Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

53 Ohm Flexible RG55 Coax Cable (by foot) Double Shielded with Black PE Jacket

Product ID: RG55B/U-FT
Product discontinued.

Key Specifications

Key Specifications.
Generic NameRG55
Flex TypeFlexible
Impedance53 Ohm
Dielectric TypePE
Velocity of Propagation66 %
Jacket Diameter0.202 in
Jacket MaterialPE
No. of Shields2
Attenuation at 1 Ghz.16.5 dB
Power, Max at 1 Ghz.53 Watts
Frequency, Max3 GHz
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Coax TypeCoax

Description