In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Flexible RG223 Coax Cable (by foot) Double Shielded with Black PVC Jacket

Product ID: RG223/U-FT
Product discontinued.
Replaced with RG223/U-BULK.

Key Specifications

Key Specifications.
Generic NameRG223
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePE
Velocity of Propagation66 %
Jacket Diameter0.209 in
Jacket MaterialPVC
No. of Shields2
Attenuation at 1 Ghz.13.41 dB
Power, Max at 1 Ghz.50 Watts
Frequency, Max12.4 GHz
Max Operating Temperature80 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, Repeated1 in
Coax TypeCoax

Description