Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm Flexible RG59 Coax Cable Single Shielded with Black PVC (NC) Jacket

Product ID: RG59B/U-BULK

Pricing

Quantity (Feet)Price
1-24$2.94
25-49$2.79
50-99$2.65
100-249$2.53
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic NameRG59
Flex TypeFlexible
Impedance75 Ohm
Dielectric TypePE
Velocity of Propagation66 %
Jacket Diameter0.242 in
Jacket MaterialPVC (NC)
No. of Shields1
Attenuation at 1 Ghz.11.5 dB
Power, Max at 1 Ghz.77 Watts
Frequency, Max1 GHz
Max Operating Temperature70 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Coax TypeCoax

Description