Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

93 Ohm Flexible RG62 Coax Cable Single Shielded with Black PVC Jacket

Product ID: RG62A/U-BULK

Pricing

Quantity (Feet)Price
1-24$6.84
25-49$6.50
50-99$6.16
100-249$5.88
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 100
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic NameRG62
Flex TypeFlexible
Impedance93 Ohm
Dielectric TypePE (AS)
Velocity of Propagation83 %
Jacket Diameter0.239 in
Jacket MaterialPVC
No. of Shields1
Attenuation at 1 Ghz.8.7 dB
Power, Max at 1 Ghz.77 Watts
RF Shielding45 dB
Frequency, Max1 GHz
Max Operating Temperature80 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, Repeated2.5 in
Coax TypeCoax

Description