Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm Flexible RG59 Type Coax Cable Double Shielded with Black PVC Jacket

Product ID: PE-B305-BULK

Pricing

Quantity (Feet)Price
1-24$5.00
25-49$4.75
50-99$4.50
100-249$4.30
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 4,992
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic NameRG59 Type
Flex TypeFlexible
Impedance75 Ohm
Dielectric TypePE
Jacket Diameter0.305 in
Jacket MaterialPVC
No. of Shields2
Attenuation at 1 Ghz.9.2 dB
Power, Max at 1 Ghz.52 Watts
Frequency, Max1 GHz
Max Operating Temperature80 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Coax TypeCoax

Description