Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm Flexible RG6 Coax Cable Double Shielded with Black PVC (NC) Jacket

Product ID: RG6A/U-BULK

Pricing

Quantity (Feet)Price
1-24$12.19
25-49$11.58
50-99$10.97
100-249$10.48
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 954
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic NameRG6
Flex TypeFlexible
Impedance75 Ohm
Dielectric TypePE
Velocity of Propagation66 %
Jacket Diameter0.332 in
Jacket MaterialPVC (NC)
No. of Shields2
Attenuation at 1 Ghz.11 dB
Power, Max at 1 Ghz.100 Watts
RF Shielding90 dB
Frequency, Max1 GHz
Max Operating Temperature80 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, Repeated3.5 in
Coax TypeCoax

Description