In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

75 Ohm Flexible RG11 Coax Cable (by foot) Single Shielded with Black PVC Jacket

Product ID: RG11A/U-FT
Product discontinued.
Replaced with RG11A/U-BULK.

Key Specifications

Key Specifications.
Generic NameRG11
Flex TypeFlexible
Impedance75 Ohm
Dielectric TypePE
Velocity of Propagation66 %
Jacket Diameter0.405 in
Jacket MaterialPVC
No. of Shields1
Attenuation at 1 Ghz.8.11 dB
Power, Max at 1 Ghz.150 Watts
RF Shielding45 dB
Frequency, Max1 GHz
Max Operating Temperature80 deg C
Center Conductor TypeStranded
Inner Conductor, Number of Strands7
Minimum Bend Radius, Repeated4.5 in
Coax TypeCoax

Description