75 Ohm Flexible RG216 Coax Cable Double Shielded with Black PVC Jacket
Product ID:
RG216/U
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Generic Name | RG216 |
Flex Type | Flexible |
Impedance | 75 Ohm |
Dielectric Type | PE |
Velocity of Propagation | 66 % |
Jacket Diameter | 0.425 in |
Jacket Material | PVC |
No. of Shields | 2 |
Attenuation at 1 Ghz. | 9 dB |
Power, Max at 1 Ghz. | 150 Watts |
Frequency, Max | 3 GHz |
Max Operating Temperature | 80 deg C |
Center Conductor Type | Stranded |
Inner Conductor, Number of Strands | 7 |
Coax Type | Coax |
Description
75 Ohm Flexible RG216 Coax Cable Double Shielded with Black PVC Jacket
RG216/U part number from Pasternack is a RG216 coax cable that is flexible. Pasternack RG216 flexible coax cable is 75 Ohm and has a PE dielectric. Our RG216 coax is constructed with a 0.425 jacket made of PVC. RG216 coax has a shield count of 2 and the maximum frequency for this Pasternack cable is 3 GHz. RG216 coax cable has an attenuation at 1 GHz of 9 dB and a maximum power of 150 watts at 1 GHz.
Pasternack RG216 coax cables are part of over 40,000 RF, microwave and millimeter wave components. RG216 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using RG216 or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.