In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Flexible RG217 Coax Cable (by foot) Double Shielded with Black PVC Jacket

Product ID: RG217/U-FT
Product discontinued.
Replaced with RG217/U-BULK.

Key Specifications

Key Specifications.
Generic NameRG217
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePE
Velocity of Propagation66 %
Jacket Diameter0.545 in
Jacket MaterialPVC
No. of Shields2
Attenuation at 1 Ghz.5.8 dB
Power, Max at 1 Ghz.260 Watts
Frequency, Max1 GHz
Max Operating Temperature80 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Coax TypeCoax

Description