Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Flexible Twinax Cables 100 Ohm

Pasternack flexible 100 Ohm twinax cables category belongs to a family of products that are mostly RoHS and REACH compliant. Our flexible twinax cables are designed to precise RF industry specifications with double shielding.

Pasternacks' flexible 100 Ohm twinax cables are produced in diameters of 0.330 inches. Size and construction materials of the 100 Ohm flexible twinaxial cables determine flexibility and bend radius; some cables have a minimum one time bend radius. A variety of core dielectric materials including PE versions result in a wide range of performance characteristics. Flexible bulk twinaxial cables are designed to handle a wide range of performance criteria including attenuation, temperature, voltage, and RF power.

Our facility certified to ISO 9001:2015 ships flexible 100 Ohm twinax cables the same day from the deepest, broadest inventory of RF and microwave parts on hand. Excellent technical support and customer service are on hand to assist you.