Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

20kV Flexible RG213 High Voltage Coax Cable Single Shielded with Red PUR Jacket

Product ID: RG213HV-BULK

Pricing

Quantity (Feet)Price
1-24$11.59
25-49$11.01
50-99$10.43
100-249$9.97
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic NameRG213HV-BULK
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePE
Jacket Diameter0.394 in
Jacket MaterialPolyurethane
No. of Shields1
Frequency, Max1 GHz
Max Operating Temperature70 deg C
Center Conductor TypeStranded
Inner Conductor, Number of Strands7
Minimum Bend Radius, Repeated1.969 in
Coax TypeCoax

Description