Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

40kV Flexible RG303 High Voltage Coax Cable Single Shielded with Red FEP Jacket

Product ID: RG303HV-BULK

Pricing

Quantity (Feet)Price
1-24$29.59
25-49$28.11
50-99$26.63
100-249$25.45
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 750
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic NameRG303HV-BULK
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypeFEP
Jacket Diameter0.169 in
Jacket MaterialFEP
No. of Shields1
Frequency, Max3 GHz
Max Operating Temperature200 deg C
Minimum Bend Radius, Repeated0.788 in
Coax TypeCoax

Description