Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

40kV Flexible RG303 High Voltage Coax Cable Single Shielded with Red PUR Jacket

Product ID: RG303HV

Pricing

QuantityPrice
1-24$29.59
25-49$28.11
50-99$26.63
100-249$25.45
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 809
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Replaced with RG303HV-BULK.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Generic NameRG303HV
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypeFEP
Jacket Diameter0.169 in
Jacket MaterialFEP
No. of Shields1
Frequency, Max3 GHz
Max Operating Temperature200 deg C
Minimum Bend Radius, Repeated0.788 in
Coax TypeCoax

Description