Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

FME Jack to FME Jack Cable 36 Inch Length Using RG142 Coax

Product ID: PE34858-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$52.89
25-49$50.25
50-99$47.60
100-249$45.49
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 192
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FME
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FME
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm
Length36 inches

Description

FME Jack to FME Jack Cable 36 Inch Length Using RG142 Coax

Radio frequency assembly FME jack to FME jack cable 36 inch length using RG142 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. FME jack to FME jack cable 36 inch length using RG142 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom FME to FME cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with FME cable connection on one end and FME cable connection on the other. Our FME to FME cable assemblies have a jack gender on end 1 and jack on end 2. This FME to FME cable is a jack to jack coax assembly, PE34858-36, can also be known as a FME female to FME female cable assembly and will be shipped same-day as it is purchased.

FME female to FME female cable assembly PE34858-36 is built with RG142 which is a flexible coax type. The Pasternack flexible FME cable assembly is manufactured with FME to FME cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this FME jack to FME jack cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

FME female to FME female cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality FME to FME cable assembly for quick shipment worldwide. Variations of FME cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this FME jack to FME jack cable 36 inch length using RG142 coax.