Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

FME Jack to FME Jack Cable Using RG400 Coax

Product ID: PE3W08588

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FME
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FME
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG400/U
RF Cable TypeRG400
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


FME Jack Connector Crimp/Solder Attachment For RG55, RG142, RG223, RG400FME Jack Connector Crimp/Solder Attachment For RG55, RG142, RG223, RG400Data Icon
PE44147RG400/UPE44147KitBOM Datasheet

FME Jack to FME Jack Cable Using RG400 Coax

PE3W08588 is a FME jack to FME jack cable using RG400 coax. This Pasternack FME jack to FME jack cable assembly uses a 50 Ohm FME for connector 1 and a 50 Ohm FME for connector 2.

Our jack FME to jack FME cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08588 FME jack to FME jack cable assembly is constructed with RG400 coax.