Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

FME Jack to N Female Bulkhead Cable Using RG223 Coax

Product ID: PE3W12452

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FME
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44147RG223/UPE4371KitBOM Datasheet

FME Jack to N Female Bulkhead Cable Using RG223 Coax

PE3W12452 is a FME jack to N female bulkhead cable using RG223 coax. This Pasternack FME jack to N female bulkhead cable assembly uses a 50 Ohm FME for connector 1 and a 50 Ohm N for connector 2.

Our jack FME to female N bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W12452 FME jack to N female bulkhead cable assembly is constructed with RG223 coax.