Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.
FME Jack Connector Crimp/Solder Attachment For RG174, RG316, RG188
Product ID:
PE44148
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 970

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | FME |
| Connector Gender | Jack |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Crimp/Solder |
| Mount Method | None |
| Interface Type 1 | RG174 |
| Interface Type 2 | RG316 |
| Interface Type 3 | RG188 |
Description
FME Jack Connector Crimp/Solder Attachment For RG174, RG316, RG188
PE44148 FME jack coaxial connector has an interface type of RG174, RG316, RG188 and a 50 Ohm impedance. Pasternack FME jack connector uses shield/contact crimp/solder as an attachment method.
The Pasternack FME jack coaxial connector has a PTFE dielectric type. The Pasternack FME coaxial connector has a brass body with nickel plating. Our PE44148 FME connector uses brass contact. This FME jack coaxial RF connector is RoHS and REACH compliant.
This Pasternack jack FME connector will ship the same day as purchased. Our FME jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom FME connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table