Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

FME Jack to N Male Cable Using RG58 Coax

Product ID: PE3W13857

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FME
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


FME Jack Connector Crimp/Solder Attachment for RG58, RG303, RG141, PE-C195, PE-P195, LMR-195, 0.195 inchN Male Connector Crimp/Solder Attachment for LMR-195, PE-C195Data Icon
PE44146RG58C/UTC-195-NMH-XKitBOM Datasheet

FME Jack to N Male Cable Using RG58 Coax

PE3W13857 is a FME jack to N male cable using RG58 coax. This Pasternack FME jack to N male cable assembly uses a 50 Ohm FME for connector 1 and a 50 Ohm N for connector 2.

Our jack FME to male N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W13857 FME jack to N male cable assembly is constructed with RG58 coax.