Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

FME Jack to UHF Male Cable Using LMR-195 Coax

Product ID: PE3W01456

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FME
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2UHF
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44146LMR-195PE4069KitBOM Datasheet

FME Jack to UHF Male Cable Using LMR-195 Coax

PE3W01456 is a FME jack to UHF male cable using LMR-195 coax. This Pasternack FME jack to UHF male cable assembly uses a 50 Ohm FME for connector 1 and a 50 Ohm UHF for connector 2.

Our jack FME to male UHF cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W01456 FME jack to UHF male cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.