Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

FME Plug to Banana Plug Cable Using RG141 Coax

Product ID: PE3W00423

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FME
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Banana
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 20 Ohm
RF Cable Part NumberRG141A/U
RF Cable TypeRG141
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


FME Plug Connector Crimp/Solder Attachment For RG58Double Banana Plug Connector Crimp/Solder Attachment for PE-C195, PE-P195, RG58, RG141, RG303, LMR-195, .195 inchData Icon
PE44295RG141A/UPE4301KitBOM Datasheet

FME Plug to Banana Plug Cable Using RG141 Coax

PE3W00423 is a FME plug to Banana plug cable using RG141 coax. This Pasternack FME plug to Banana plug cable assembly uses a 50 Ohm FME for connector 1 and a 0 Ohm Banana for connector 2.

Our plug FME to plug Banana cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00423 FME plug to Banana plug cable assembly is constructed with RG141 coax.