In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

FME Plug to Reverse Polarity BNC Female Bulkhead Cable Using LMR-195 Coax

Product ID: PE3W00880

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FME
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44295LMR-195PE4746KitBOM Datasheet

FME Plug to Reverse Polarity BNC Female Bulkhead Cable Using LMR-195 Coax

PE3W00880 is a FME plug to reverse polarity BNC female bulkhead cable using LMR-195 coax. This Pasternack FME plug to reverse polarity BNC female bulkhead cable assembly uses a 50 Ohm FME for connector 1 and a 50 Ohm BNC for connector 2.

Our plug FME to reverse polarity female BNC bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W00880 FME plug to BNC reverse polarity female bulkhead cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.