Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

FME Plug to FME Plug Cable 24 Inch Length Using PE-C195 Coax

Product ID: PE38719-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$59.09
25-49$56.14
50-99$53.18
100-249$50.82
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FME
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FME
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C195
RF Cable TypePE-C195
RF Cable Impedance50 Ohm
Length24 inches

Description

FME Plug to FME Plug Cable 24 Inch Length Using PE-C195 Coax

The PE38719-24 is an FME plug to plug RF cable designed for in-series connections, offering 50 Ohm impedance with PE-C195 flexible coax. It supports RF and electronic system integration where straight FME interfaces simplify cable routing between compatible ports. Brass connector bodies and gold-plated brass contacts pair with Teflon dielectrics and a PE jacket for reliable interconnect performance.

Pasternack RF coax low loss cable assembly is built with FME cable connection on one end and FME cable connection on the other. Our low loss FME to FME cable assemblies have a plug gender on end 1 and plug on end 2. This FME to FME cable is a plug to plug coax assembly, PE38719-24, can also be known as a low loss FME male to FME male cable assembly and will be shipped same-day as it is purchased.

FME male to FME male cable assembly PE38719-24 is built with PE-C195 which is a flexible coax type. The Pasternack flexible FME cable assembly is manufactured with FME to FME cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this FME plug to FME plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

Low loss FME male to FME male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality FME to FME cable assembly for quick shipment worldwide. Variations of FME cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this FME plug to FME plug cable 24 inch length using PE-C195 coax.

Frequently Asked Questions

What is the PE38719-24 RF cable assembly used for?

The PE38719-24 is an FME plug to plug RF cable assembly used to connect compatible FME interfaces in 50 Ohm systems. It uses PE-C195 flexible coax, straight connectors on both ends, and a low loss design for in-series connections. Engineers use this cable in RF and electronic system integration when equipment requires direct FME interconnects. Its flexible construction also helps with routing inside assemblies, test setups, and installed systems with limited cable space.

When would I use an FME plug to plug cable?

An FME plug to plug cable like the PE38719-24 is used when both mating device ports require standard FME plug-ended connectivity. This assembly features FME series connectors on both ends, 50 Ohm impedance, and PE-C195 coax for flexible routing. It fits equipment interconnect tasks in RF electronics where a direct in-series jumper is needed between compatible interfaces. Engineers often choose this format for compact assemblies, service replacements, and general RF integration using established FME connections.

Why choose PE-C195 coax for this cable assembly?

The PE38719-24 uses PE-C195 coax because it provides a flexible cable platform for 50 Ohm RF cable assembly applications. Its low loss design supports signal transfer needs while the flexible construction helps with installation in constrained equipment layouts. This matters in integrated electronics and RF systems where cable routing can be difficult around adjacent components or panels. Combined with straight FME plug connectors, the cable supports practical interconnects between compatible ports without adding unnecessary complexity.

Are both ends of the PE38719-24 the same connector type?

Yes, the PE38719-24 has the same connector series and gender on both ends, using FME plug terminations throughout. Each end is a straight, standard polarity, 50 Ohm FME connector with crimp and solder attachment methods. This same-end configuration is useful when two connected devices share matching FME interfaces in one RF path. It simplifies part selection for maintenance, prototyping, and equipment integration where a direct FME-to-FME cable is required.