Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

FME Plug to FME Plug Cable 12 Inch Length Using RG142 Coax

Product ID: PE35955-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$73.69
25-49$70.01
50-99$66.32
100-249$63.37
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 840
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FME
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FME
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm
Length12 inches

Description

FME Plug to FME Plug Cable 12 Inch Length Using RG142 Coax

The PE35955-12 is a FME plug to plug cable assembly designed for in-series RF interconnects, offering 50 Ohm impedance with RG142B/U coax. It supports RF and electronic system integration where straight FME interfaces are needed between compatible ports and cable runs. Brass connector bodies and an FEP jacket support reliable cable handling in flexible routing environments for installed RF assemblies.

Pasternack RF coax cable assembly is built with FME cable connection on one end and FME cable connection on the other. Our FME to FME cable assemblies have a plug gender on end 1 and plug on end 2. This FME to FME cable is a plug to plug coax assembly, PE35955-12, can also be known as a FME male to FME male cable assembly and will be shipped same-day as it is purchased.

FME male to FME male cable assembly PE35955-12 is built with RG142 which is a flexible coax type. The Pasternack flexible FME cable assembly is manufactured with FME to FME cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this FME plug to FME plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

FME male to FME male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality FME to FME cable assembly for quick shipment worldwide. Variations of FME cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this FME plug to FME plug cable 12 inch length using RG142 coax.

Frequently Asked Questions

What is the PE35955-12 FME cable assembly used for?

The PE35955-12 is an FME plug to plug cable assembly used for in-series RF connections between compatible FME interfaces. It uses RG142B/U coax, supports 50 Ohm impedance, and has straight plug connectors on both cable ends. Engineers use it in RF and electronic system integration when equipment requires a cable link between matching FME ports. Its flexible construction also helps when routing cable through installed assemblies, prototype setups, and general electronics packaging constraints.

When would I use an FME plug to plug RF cable?

An FME plug to plug RF cable like the PE35955-12 is used when both connected devices have compatible FME jack interfaces. This assembly combines straight FME plug connectors, 50 Ohm impedance, and RG142B/U coax for consistent in-series cable connections. It fits installed RF systems, prototype builds, and electronics assemblies that need flexible cable routing between matched interfaces. Engineers often choose this format when they want a ready-made cable instead of terminating bulk coax during integration work.

Why is RG142B/U coax used in the PE35955-12 assembly?

The PE35955-12 uses RG142B/U coax because it supports flexible cable assembly construction for 50 Ohm RF interconnect applications. Its design pairs with straight FME plug connectors and an FEP jacket to create a manageable in-series cable solution. This is useful in integrated electronics and RF assemblies where cable routing matters as much as connector compatibility. Engineers selecting known coax types can also align cable choice with existing build practices, documentation requirements, and maintenance preferences.

Is the PE35955-12 suitable for general RF and electronics integration?

The PE35955-12 is suitable for general RF and electronics integration when the system requires FME plug interfaces and 50 Ohm cable impedance. It is built as a standard in-series assembly with brass connector bodies, flexible RG142B/U coax, and straight connectors. These attributes support equipment interconnects in prototype benches, installed electronics, and RF subsystem packaging where matched interfaces are available. It is a practical option for engineers who need a preassembled cable for compatible FME-based signal paths.