FME Plug Connector Crimp/Solder Attachment For RG174, RG316, RG188
Product ID:
PE44297
Pricing
| Quantity | Price |
| 1-24 | $32.79 |
| 25-49 | $31.15 |
| 50-99 | $29.51 |
| 100-249 | $28.20 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1,016

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | FME |
| Connector Gender | Plug |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Crimp/Solder |
| Mount Method | None |
| Interface Type 1 | RG174 |
| Interface Type 2 | RG316 |
| Interface Type 3 | RG188 |
Description
FME Plug Connector Crimp/Solder Attachment For RG174, RG316, RG188
PE44297 FME plug coaxial connector has an interface type of RG174, RG316, RG188 and a 50 Ohm impedance. Pasternack FME plug connector uses shield/contact crimp/solder as an attachment method.
The Pasternack FME plug coaxial connector has a teflon dielectric type. The Pasternack FME coaxial connector has a brass body with nickel plating. Our PE44297 FME connector uses brass contact. This FME plug coaxial RF connector is RoHS and REACH compliant.
This Pasternack plug FME connector will ship the same day as purchased. Our FME plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom FME connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table