Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

FME to BNC Cable Assemblies

Pasternack Enterprises FME to BNC cable assembly product line is made up of 84 custom and standard configurations which use flexible coaxial cable. FME to BNC assemblies are fabricated with 3 different coaxial cable types and 6 unique FME connectors. Our FME to BNC cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack FME to BNC cable assemblies are available with 12 different cable and connector combinations. You may select the FME to BNC cable assemblies that have any combination of the following characteristics: standard or custom length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Assemblies are 100% continuity tested and full RF testing and phase matching can be ordered.


Pasternack's facility certified to ISO 9001:2015 ships FME to BNC cable assemblies the same day from the broadest, deepest inventory of RF and microwave parts on hand. Excellent customer service and technical support are available to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).