Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Formable 086 Semi-rigid Coax Cable with Tinned Copper Braid Outer Conductor

Product ID: PE-SR405FL-BULK

Pricing

Quantity (Feet)Price
1-24$26.19
25-49$24.88
50-99$23.57
100-249$22.52
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 3,898
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic Name086 Semi-rigid
Flex TypeFormable
Impedance50 Ohm
Dielectric TypePTFE
Velocity of Propagation69.5 %
No. of Shields1
Attenuation at 1 Ghz.22.5 dB
Power, Max at 1 Ghz.105 Watts
Frequency, Max20 GHz
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, Repeated0.78 in
Coax TypeCoax

Description