Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Formable 250 Semi-rigid Coax Cable with Tinned Copper Braid Outer Conductor

Product ID: PE-SR401FL-BULK

Pricing

Quantity (Feet)Price
1-24$38.99
25-49$37.04
50-99$35.09
100-249$33.53
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 794
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic Name250 Semi-rigid
Flex TypeFormable
Impedance50 Ohm
Dielectric TypePTFE
Velocity of Propagation69.5 %
No. of Shields1
Attenuation at 1 Ghz.6.8 dB
Power, Max at 1 Ghz.279 Watts
RF Shielding100 dB
Frequency, Max18 GHz
Max Operating Temperature125 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time0.75 in
Coax TypeCoax

Description