Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

Frequency Divider, Divide by 2 Prescaler Module, 100 MHz to 24 GHz, SMA

Product ID: PE88D2004

Pricing

QuantityPrice
1-4$2,500.00
5-9$2,400.00
10-24$2,300.00
25-99$2,200.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Input Frequency (Sine Wave) min100 MHz
Input Frequency (Sine Wave) max24 GHz
Output Frequency (Square Wave) min50 MHz
Output Frequency (Square Wave) max 12 GHz
Divide by Ratio2
Output Power typ0
Absolute Max Input Power13 dBm
Operating DC Voltage typ12

Description