Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

GPS Active Patch Antenna Operates From 1.5704 GHz to 1.5804 GHz With a Typical 0 dB Gain MCX Male Input Connector on 17 ft. of RG-174 Rated

Product ID: PE51016-6
Product discontinued.
Search for alternative Antennas or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypeGPS Active
PolarizationRHCP
Minimum Frequency1.57042 GHz
Maximum Frequency1.58042 GHz
Connector SeriesMCX
Connector GenderMale
Impedance50 Ohm
Nominal Gain26 dB

Description

Patch GPS Active Antenna Operates From 1.5704 GHz to 1.5804 GHz With a Maximum 26 dB Gain MCX Male Input Connector on 17 ft. of RG-174/U

GPS antenna PE51016-6 from Pasternack is part of our extensive in-stock RF directional antenna selection. This single band GPS Active antenna has a frequency range of 1.5704 GHz to 1.5804 GHz and a 26 nominal dBi gain. Our GPS antenna uses MCX male connector and is rated for 0 Watts input.

PE51016-6 radio frequency Global Postioning System antenna is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our GPS aerial can ship worldwide the same day of the purchase as with our other available RF parts.