GPS Active Patch Antenna Operates From 1.5704 GHz to 1.5804 GHz With a Typical 0 dB Gain SMA Male Input Connector on 17 ft. of RG-174 Rated
Product ID:
PE51016-1
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Antenna Type | GPS Active |
Polarization | RHCP |
Minimum Frequency | 1.57042 GHz |
Maximum Frequency | 1.58042 GHz |
Connector Series | SMA |
Connector Gender | Male |
Impedance | 50 Ohm |
Nominal Gain | 26 dB |
Description
Patch GPS Active Antenna Operates From 1.5704 GHz to 1.5804 GHz With a Maximum 26 dB Gain SMA Male Input Connector on 17 ft. of RG-174/U
GPS antenna PE51016-1 from Pasternack is part of our extensive in-stock RF directional antenna selection. This single band GPS Active antenna has a frequency range of 1.5704 GHz to 1.5804 GHz and a 26 nominal dBi gain. Our GPS antenna uses SMA male connector and is rated for 0 Watts input.
PE51016-1 radio frequency Global Postioning System antenna is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our GPS aerial can ship worldwide the same day of the purchase as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.