In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

GR874 to BNC Female Adapter

Product ID: PE9222
Product discontinued.
Search for alternative Adapters or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1GR874
Connector Gender 1Sexless
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None

Description

GR874 to BNC Female Adapter

GR874 adapter PE9222 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our GR874 to BNC adapter is a between series coaxial adapter design. This 50 Ohm GR874 adapter is precision manufactured to RF components industry specifications.

GR874 sexless to BNC female adapter is one of the many RF components that ship same day as they are ordered. PE9222 sexless GR874 to female BNC adapter has a straight body. This Pasternack straight GR874 coax adapter is a in-line RF adapter.

Our sexless GR874 to female BNC adapter PE9222 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This GR874 to BNC radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.