Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.
GR874 to BNC Male Adapter
Product ID:
PE9223
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 5

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | GR874 |
| Connector Gender 1 | Sexless |
| Connector Polarity 1 | Standard |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | BNC |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Impedance 2 | 50 Ohm |
| Adapter Body Style | Straight |
| Connector Mount Method 1 | None |
| Connector Body Material 1 | Brass |
| Connector Body Plating 1 | Nickel |
| Connector Mount Method 2 | None |
| Connector Body Material 2 | Brass |
| Connector Body Plating 2 | Nickel |
Description
GR874 to BNC Male Adapter
GR874 adapter PE9223 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our GR874 to BNC adapter is a between series coaxial adapter design. This 50 Ohm GR874 adapter is precision manufactured to RF components industry specifications.
GR874 sexless to BNC male adapter is one of the many RF components that ship same day as they are ordered. PE9223 sexless GR874 to male BNC adapter has a straight body. This Pasternack straight GR874 coax adapter is a in-line RF adapter.
Our sexless GR874 to male BNC adapter PE9223 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This GR874 to BNC radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table