GR874 to GR874 Right Angle Adapter
Product ID:
PE9286
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | GR874 |
| Connector Gender 1 | Sexless |
| Connector Polarity 1 | Standard |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | GR874 |
| Connector Gender 2 | Sexless |
| Connector Polarity 2 | Standard |
| Connector Impedance 2 | 50 Ohm |
| Adapter Body Style | Right Angle |
| Connector Mount Method 1 | None |
| Connector Body Material 1 | Brass |
| Connector Body Plating 1 | Nickel |
| Connector Mount Method 2 | None |
| Connector Body Material 2 | Brass |
| Connector Body Plating 2 | Nickel |
Description
GR874 to GR874 Right Angle Adapter
GR874 adapter PE9286 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our GR874 to GR874 adapter is a in-series coaxial adapter design. This 50 Ohm GR874 adapter is precision manufactured to RF components industry specifications.
GR874 sexless to GR874 sexless adapter is one of the many RF components that ship same day as they are ordered. PE9286 sexless GR874 to sexless GR874 adapter has a right angle body. This Pasternack right angle GR874 coax adapter is a 90 degree right angle RF elbow adapter.
Our sexless GR874 to sexless GR874 adapter PE9286 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This GR874 to GR874 radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table