In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

GR874 Sexless to SHV Plug Cable Using RG142 Coax

Product ID: PE3C2925

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1GR874
Connector Gender 1Sexless
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SHV
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4233RG142B/UPE4497

GR874 Sexless to SHV Plug Cable Using RG142 Coax

PE3C2925 is a GR874 sexless to SHV plug cable using RG142 coax. This Pasternack GR874 sexless to SHV plug cable assembly uses a 50 Ohm GR874 for connector 1 and a 50 Ohm SHV for connector 2.

Our sexless GR874 to plug SHV cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2925 GR874 sexless to SHV plug cable assembly is constructed with RG142 coax.