Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

GR874 Connector Accessories

Product ID: PE4348

Pricing

QuantityPrice
1-24$78.19

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4,267
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesGR874
Connector GenderSexless
Impedance50 Ohm
Body StyleStraight
Attachment MethodAccessories
Mount MethodNone

Description

GR874 Connector Accessories

PE4348 GR874 coaxial connector has an interface type of and a 50 Ohm impedance. Pasternack GR874 connector uses shield/contact accessories as an attachment method.

The Pasternack GR874 coaxial connector has a ptfe dielectric type. The Pasternack GR874 coaxial connector has a brass body with nickel plating. Our PE4348 GR874 connector uses brass contact. This GR874 coaxial RF connector is REACH compliant.

This Pasternack GR874 connector will ship the same day as purchased. Our GR874 connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom GR874 connector cable assemblies that will ship the same day as well.