Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4540

GR874 to Type N Cable Assemblies

Pasternack Enterprises GR874 to type N cable assembly product portfolio contains 28 custom and standard assemblies which use flexible cable. GR874 to type N assemblies are fabricated using 2 unique coax cable part numbers and 2 different GR874 connectors. Our GR874 to type N cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.

Pasternack GR874 to type N cable assemblies are manufactured with 4 different connector and cable combinations. You may select the GR874 to type N cable assemblies that have any combination of the following specifications: custom or standard length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Cable assemblies are 100% continuity tested and total RF testing and phase matching is available.

Our manufacturing facility certified to ISO 9001:2015 ships GR874 to type N cable assemblies the same day from the broadest, deepest inventory of RF and microwave parts on hand. Excellent technical support and customer service are on hand to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).