12G SDI 75 Ohm HD-BNC Male Connector Crimp/Solder Attachment for Belden 4694R, Belden 1694A, RG6
Product ID:
PE40002
Pricing
| Quantity | Price |
| 1-24 | $20.39 |
| 25-49 | $19.37 |
| 50-99 | $18.35 |
| 100-249 | $17.54 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 10

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | HD-BNC |
| Connector Gender | Male |
| Impedance | 75 Ohm |
| Body Style | Straight |
| Attachment Method | Crimp/Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 12 GHz |
| Interface Type 1 | Belden 4694R |
| Interface Type 2 | Belden 1694A |
| Interface Type 3 | RG6 |
Description
12G SDI 75 Ohm HD-BNC Male Connector Crimp/Solder Attachment for Belden 4694R, Belden 1694A, RG6
PE40002 HD-BNC male coaxial connector has an interface type of HD-BNC male Belden 4694R, Belden 1694A, RG6 and a 75 Ohm impedance. Pasternack HD-BNC male connector uses shield/contact crimp/solder as an attachment method. Our male HD-BNC coaxial connector provides a minimum frequency of DC and a maximum frequency of 12 GHz.
The Pasternack HD-BNC male coaxial connector has a PTFE dielectric type. The Pasternack HD-BNC coaxial connector has a brass body with nickel plating. Our PE40002 HD-BNC connector uses brass contact and a nickel plating material. This HD-BNC male coaxial RF connector is REACH compliant.
This Pasternack male HD-BNC connector will ship the same day as purchased. Our HD-BNC male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom HD-BNC connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table