Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Helium Hotspot HD Antenna Upgrade Kit, 9dBi 900MHz Panel w/ N Male to RP-SMA Plug, 6ft Low Loss 400 Cable

Product ID: PEANKIT1020

Pricing

QuantityPrice
1-24$171.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 25
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypePanel

Description

The PEANKIT1020 Helium Hotspot HD Antenna Upgrade Kit from Pasternack was designed with the serious Helium HNT Miner in mind. PEANKIT1020 provides your LongFi radio with the proper components to get the most out of your hotspot with optimized range and increased Proof-of-Coverage over OEM components. The PEANKIT1020 achieves enhanced performance by utilizing Pasternack’s 900 MHz Heavy Duty high-performance Flat Panel antenna designed for the 900 MHz ISM band. This LoRa, LoRaWAN antenna features a heavy-duty UV-stable plastic radome for all weather operation. The PEANKIT1020 comes with a 9 dBi Flat Panel Antenna that operates from 824 MHz to 960 MHz frequency range. Combined with our Low Loss 400 series cable, the 400 cable features equal performance and mechanical characteristics to cables from CommScope®, Times Microwave Systems®, Belden® and Andrew®. This 6 ft Low Loss cable comes terminated with an N Male connector, to the antenna, and an RP-SMA Male connector compatible with the leading Hotspot miners on the market. The PEANKIT1020 from Pasternack brings industry proven components direct to the Helium enthusiast, ship worldwide the same day as with our other available RF parts.