Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Launch Pin & Dielectric for 0.23mm (0.009 Inch) Field Replaceable Connector, 4.06mm (0.160 Inch) Pin Length

Product ID: PE1017-2

Pricing

QuantityPrice
1-24$15.69
25-49$14.91
50-99$14.12
100-249$13.49
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 7
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Description

Launch Pin & Dielectric for 0.23mm (0.009 Inch) Field Replaceable Connector, 4.06mm (0.160 Inch) Pin Length

Pasternack's PE1017-2 Launch pin & dielectric for 0.23mm (.009inch) field replaceable connector, 4.06mm (0.160inch) pin length is part of our complete line of Connector Launch Accessories available for same-day shipping. This range of accessories includes Glass bead Transitions, Launch Pin & Dielectric Transitions and Pin/Tab Transitions to Microstrip and Stripline Circuits in conjunction with our line of field replaceable flange connectors. These accessories are designed to be compatible with our line of Field Replaceable Connectors to ensure optimal electrical performance for PCB test applications. They are available in commonly used pin diameters of .009”, .012”, .015”, .018”, .020” and .036” and in a variety of lengths and sizes depending on the application.

Our PE1017-2 Launch pin & dielectric for 0.23mm (.009inch) field replaceable connector, 4.06mm (0.160inch) pin length datasheet specifications are shown below in this PDF. Pasternack’s broad catalog of RF, microwave and millimeter wave connectors allows designers to configure and customize their signal connections however they like. Whether the need is to provide an I/O for a board design, or simply create a custom cable assembly configuration, Pasternack has the right connector for the job. Pasternack can also expertly build your custom cable assemblies for you and ship same day.