Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Hermetically Sealed 10KV Female to 10KV Female Bulkhead Mount Adapter

Product ID: PE45840

Pricing

QuantityPrice
1-24$199.99
25-49$189.99
50-99$179.99
100-249$171.99
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Polarity Standard
Connector Series 10KV
Connector Gender Male
Body Style Straight
Attachment Method Crimp/Solder
Mount Method None

Description