Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Hermetically Sealed SMA Female to SMA Female Bulkhead Mount Adapter, 18GHz VSWR1.2, MIL-STD 348B

Product ID: PE1358

Pricing

QuantityPrice
1-9$72.79
10-24$71.33
25-99$69.88
100-249$68.42
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 187
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series 1SMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max18 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Gold
Connector Mount Method 2Bulkhead
Connector Body Material 2Brass
Connector Body Plating 2Gold

Description