Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Hermetically Sealed TNC Female to TNC Female 4 Hole Flange Mount Adapter, 18GHz VSWR1.35, MIL-STD 348B

Product ID: PE1354

Pricing

QuantityPrice
1-9$306.99
10-24$300.85
25-99$294.71
100-249$288.57
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series 1TNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max18 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Tri-Metal
Connector Mount Method 24 Hole Flange
Connector Body Material 2Brass
Connector Body Plating 2Copper Clad Aluminum

Description