Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

High Frequency Flexible Coax Cable Double Shielded with Blue FEP Jacket

Product ID: PE-P047HF-BULK

Pricing

Quantity (Feet)Price
1-24$41.09
25-49$39.04
50-99$36.98
100-249$35.34
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 100
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic NameVersion of 047 Semi-rigid
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePTFE
Velocity of Propagation70 %
Jacket Diameter0.06 in
Jacket MaterialFEP
No. of Shields2
Attenuation at 1 Ghz.35.02 dB
RF Shielding90 dB
Frequency, Max110 GHz
Max Operating Temperature165 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, Repeated0.1 in
Coax TypeCoax

Description