Portable Antenna Operates From 1.7 GHz to 1.85 GHz With a Nominal 3.5 dBi Gain TNC Male Input Connector
Product ID:
PE51120
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Antenna Type | Portable |
| Polarization | Vertical |
| Minimum Frequency | 1.7 GHz |
| Maximum Frequency | 1.85 GHz |
| Connector Series | TNC |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Nominal Gain | 3.5 dB |
| Maximum Input VSWR | 2:1 |
Description
Portable Antenna Operates From 1.7 GHz to 1.85 GHz With a Nominal 3.5 dBi Gain TNC Male Input Connector
PE51120 from Pasternack is part of our extensive in-stock omni-directional radio antenna selection. This single band portable antenna has a frequency range of 1.7 GHz to 1.85 GHz and a 3.5 nominal dBi gain. Our portable antenna uses TNC male connector and is rated for 50 Watts input.
PE51120 portable radio antenna is one of over 40,000 RF, microwave and millimeter wave components supplied from Pasternack. Our portable aerial can be bought and shipped worldwide the same-day as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table