Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

Panel Fixed Antenna Operates From 4.4 GHz to 6.4 GHz With a Nominal 9 dBi Gain SMA Female Input Connector

Product ID: PE51129

Pricing

QuantityPrice
1-4$738.99

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypeFixed
PolarizationVertical
Minimum Frequency4.4 GHz
Maximum Frequency6.4 GHz
Connector SeriesSMA
Connector GenderFemale
Impedance50 Ohm
Nominal Gain9 dB
Maximum Input VSWR1.5:1

Description

Panel Fixed Antenna Operates From 4.4 GHz to 6.4 GHz With a Nominal 9 dBi Gain SMA Female Input Connector

Fixed vertical omnidirectional antenna PE51129 from Pasternack is part of our extensive in-stock omnidirectional radio antenna selection. This vertical omni-directional antenna has a frequency range of 4.4 GHz to 6.4 GHz and a 9 nominal dBi gain. Our omni vertical antenna uses SMA input and is rated for 50 Watts input.

PE51129 omni-directional vertical radio antenna is one of over 40,000 RF, microwave and millimeter wave components supplied from Pasternack. Our fixed omni directional vertical aerial can be bought and shipped worldwide the same-day as with our other in-stock RF parts.