Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

High Power Isolator With 17 dB Isolation From 18 GHz to 26.5 GHz, 50 Watts And SMA Female

Product ID: PE83IR1012

Pricing

QuantityPrice
1-4$850.99

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector In SeriesSMA
Connector In GenderFemale
Connector Out SeriesSMA
Minimum Frequency18 GHz
Maximum Frequency26.5 GHz
Impedance50 Ohm
Maximum Insertion Loss0.6 dB
Maximum Input Power50 Watts
Minimum Isolation17 dB

Description

High Power Isolator With 17 dB Isolation From 18 GHz to 26.5 GHz, 50 Watts And SMA Female

Pasternack RF isolator PE83IR1012 is part of our extensive in-stock RF, microwave and millimeter wave components available for purchase. This RF isolator is manufactured with SMA connectors that are female. Our SMA isolator has a minimum frequency of 18 GHz and a maximum frequency of 26.5 GHz.

This SMA coaxial isolator has a minimum isolation of 17 dB and a maximum input power of 50 Watts. PE83IR1012 coaxial SMA isolator is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our radio frequency isolator can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.