To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

High Power Isolator with 20 dB Isolation from 1.7 GHz to 2.2 GHz, 100 Watts and N Female

Product ID: PE83IR1003

Pricing

QuantityPrice
1-4$1,200.00
5-9$1,152.00
10-24$1,104.00
25+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 4
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector In SeriesN
Connector In GenderFemale
Connector Out SeriesN
Minimum Frequency1.7 GHz
Maximum Frequency2.2 GHz
Impedance50 Ohm
Maximum Insertion Loss0.4 dB
Maximum Input Power100 Watts
Minimum Isolation20 dB

Description

High Power Isolator with 20 dB Isolation from 1.7 GHz to 2.2 GHz, 100 Watts and N Female

Pasternack RF isolator PE83IR1003 is part of our extensive in-stock RF, microwave and millimeter wave components available for purchase. This RF isolator is manufactured with type N connectors that are female. Our type N isolator has a minimum frequency of 1.7 GHz and a maximum frequency of 2.2 GHz.

This N type coaxial isolator has a minimum isolation of 20 dB and a maximum input power of 100 Watts. PE83IR1003 coaxial type N isolator is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our radio frequency isolator can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.