Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

High Power Limiter, 2.92mm, 20W Peak Power, 10 ns Recovery, 18 dBm Flat Leakage, 18 GHz to 40 GHz

Product ID: PE80L2002

Pricing

QuantityPrice
1-4$5,270.00

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector In Series2.92mm
Connector In GenderFemale
Connector Out Series2.92mm
Connector Out GenderFemale
Minimum Frequency18 GHz
Maximum Frequency40 GHz
Maximum Insertion Loss4 dB
Design TypeHigh Power
Peak Power20 Watt
Leakage (CW)18 dBm

Description