Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

High Power Limiter, SMA, 100W Peak Power, 20 ns Recovery, 19 dBm Flat Leakage, 500 MHz to 2 GHz

Product ID: PE8018

Pricing

QuantityPrice
1-9$877.99
10-24$842.87
25-99$807.75
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 8
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector In SeriesSMA
Connector In GenderMale
Connector In Impedance50 Ohm
Connector Out SeriesSMA
Connector Out GenderFemale
Minimum Frequency500 MHz
Maximum Frequency2 GHz
Design TypeHigh Power
Peak Power100 Watt
Leakage (CW)19 dBm
Recovery Time 20 ns

Description