300 Watts High Power WR-102 Waveguide Load 7 GHz to 11 GHz
Product ID:
PE6834
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Maximum Power | 300 Watt |
| Waveguide Size | WR-102 |
| Minimum Frequency | 7 GHz |
| Maximum Frequency | 11 GHz |
| Impedance | 50 Ohm |
Description
300 Watts High Power WR-102 Waveguide Load 7 GHz to 11 GHz
PE6834 300 Watts high power waveguide load (also known as waveguide termination) has a WR-102 input. This Pasternack WR-102 waveguide load / termination is rated for a minimum frequency of 7 GHz and a maximum frequency of 11 GHz. Our WR-102 waveguide terminator has a maximum input power of 300 Watts.
WR-102 waveguide load / termination PE6834 has an average maximum VSWR of 1.1:1. This Pasternack WR-102 high power waveguide termination / load is part of over 40,000 in-stock RF, microwave and millimeter wave components. Our WR-102 load ships same day as purchased worldwide as with our other RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table